Go to description Go to description Go to description Go to description Go to description Go to description

89600 Setup File Setting

This feature saves the Carrier configuration as a 89600B VSA setup file, simplifying VSA configuration so you can quickly demodulate the signal.

1. Subframe Range Settings

Subframe Start

Range: 0 - Number of Generated Subframes per Radio Frame - 1

Default: 0

Enter the subframe start where to start generating the VSA setx file.

The sum of subframe start and subframe length should equal or less than the Number of Generated Subframes per Radio Frame.

Subframe Length

Range: 0 - Number of Generated Subframes per Radio Frame

Default: 50

Enter the subframe length to be saved to the VSA setx file.

The sum of subframe start and subframe length should equal or less than the Number of Generated Subframes per Radio Frame.

2. Center Frequency Settings

Center Frequency

Range: 100MHz - 100GHz

Default: 1GHz

Enter the center frequency to be saved to the VSA setx file.

VSA Measurement Type

Choices: Custom OFDM | Pre-5G

Default: Custom OFDM

Select the VSA measurement type.

VSA Setup assumes data from

Choices: Hardware | Recording

Default: Hardware

Set the data source in the saved VSA setup file.

Measurements use shared acquisition

Choices: On | Off

Default: On

Set whether multi-measurements share same acquisition or not.

Waveform Setup

Carrier